DBS系列编码器-“高热”人气产品

2016-7-25

坚固可靠,通用灵活

——高性价比编码器的最佳选择



DBS系列编码器,是SICK在全球最畅销的产品系列之一,在电机驱动、包装印刷、机械制造等行业都打下了坚实的应用基础。面世以来经过不断的改良与革新,目前该系列涵盖了DBS36/50和DBS60增量旋转编码器,以及DBV50测量轮编码器系统。 DBS系列具有丰富的功能,稳定的质量,高性价比以及齐备的配件,完全满足国内市场的客户需求。




小巧灵活的DBS36/50





新一代DBS36/50系列增量型编码器以其灵巧的设计和优异的品质广泛适用于各种编码器的应用领域。即使在恶劣的环境中,DBS36/50系列编码器的表现也同样出色——这得益于她高标准的机械和电气稳定性。特别是双轴承的设计和铝合金的外壳,在同级别产品中格外耀眼。齐全的附件使得该系列编码器几乎能满足所有的应用需求。








坚固、灵活的DBS60




 


DBS60 是一款外壳直径58mm的增量型编码器。它配备丰富的法兰和轴类型,空心轴配有绝缘轴套以提高可靠性。出线方式包括万向电缆直接出线,径向M23M12插头,安装毫不费力。采用全球闻名的SKF轴承足显其诚意,双轴承之间的宽间距极大的保证使用寿命。灵活的电气接口设计:除标准TTLHTL接口外,它还配置了一个通用接口(电压范围为4.5 V 30 V),可自动适配TTL/HTLHTL,使得该编码器集5V TTL24V HTL接口于一身。







装灵活且简单的测量轮编码器DBV50







DBV50 Core是一种用于测量直线运动的测量轮编码器系统,它由一个DBS50增量旋转编码器、一个周长200mm 的铝制测量轮和一个弹簧预紧的机械臂构成。 DBV50 Core提供多种电气接口、连接方式和分辨率,最大分辨率为0.08 mm/脉冲,十分适用于直线运动应用测量位置、速度和距离。








DBS系列产品应用



SICK uses cookies

We use cookies to optimize our web pages for you, to continuously improve them, and to offer you information that is tailored to your interests. By clicking the “Accept all cookies” button you consent to the use of cookies. You can select which cookies you want to allow by clicking the “Show settings for cookies” button. For further information, please see our privacy policy.